Samtec's new AccliMate™ Sealed Mini Push-Pull system is IP67 protected against dust and water, making it ideal for harsh environments and high density applications. The system is constructed of lightweight plastic and designed with a small round form factor for increased density on the panel. These are available as the MCP-8 and MCR-8 Series This sealed cable system is intermateable with the Hirose HR30 Series, allowing for ease of integration into existing systems. The cable-to-cable … [Read more...]
Search Results for: AI
High Density SEARAY™ .8 Saves 50% Board Space
Samtec's ultra high density open pin field arrays, created on an 0,80 mm pitch can save you up to 50% board space compared to standard 1,27 mm pitch grid arrays. High density socket arrays, our SEAF8 Series, and terminal arrays, our SEAM8 Series, come standard with patented rugged Edge Rate™ contacts, which are less prone to damage when “zippered” to unmate. SEARAY™ .8 is currently available up to 300 I/Os Two new options include an 8 row and a 10 row design which allow up to 500 I/Os. … [Read more...]
Samtec Releases 2,00 mm Pitch Discrete Wire IDC With Latching Option
Samtec recently released a 2,00 mm pitch discrete wire IDC system designed for a high reliability connection and ease of discrete wire termination in field applications. Available as IDC components only, this system eliminates the expense and need for special tooling, as well as any additional cost to purchase and inventory separate parts including bodies, contacts, etc. Check out the video demonstration of the wire termination with standard flat jaw pliers. The discrete wire IDC … [Read more...]
Micro Flyover Cable System Allows Future-Proof Designs
Samtec's FireFly™ Micro Flyover System is an inside-the-box interconnect system that gives designers the option to future-proof their systems. This future proofing allows an easy upgrade from copper to optical with the same connector and footprint. With the highest 14 Gbps bandwidth density available, the FireFly™ system enables chip-to-chip, board-to-board and system-to-system connectivity at data rates up to 28Gb/s (in development). By taking the data connections “off-board” with flyover … [Read more...]