Samtec’s new AccliMate™ Sealed Mini Push-Pull system is IP67 protected against dust and water, making it ideal for harsh environments and high density applications. The system is constructed of lightweight plastic and designed with a small round form factor for increased density on the panel.
These are available as the MCP-8 and MCR-8 Series
This sealed cable system is intermateable with the Hirose HR30 Series, allowing for ease of integration into existing systems.
The cable-to-cable or cable-to-panel solution is available in 12 positions with 28 AWG cable in standard lengths of 0,25 meter and 0,50 meter. A simple pull lock/release system creates a secure lock and allows for quick disconnection.
This system is available as a complete assemblies or components in a Field Termination Kit, with hand tools or mini applicators also available.
The IP67 rating is for dust and water protected when submerged 1 meter deep for 30 minutes. Other design elements include molded grooves to prevent hand slippage, polarizing keys to protect from misalignment, and visual alignment indicators.
Leave a Reply