We talk about FireFly™ a lot around here, and why not? With the industry’s leading miniature footprint enabling maximum signal density and SI over longer distances, we assume you want to hear about it. FireFly™ Micro Flyover System™ provides high-performance versatility by taking the data connection “off board” for higher data rates up to 28 Gbps per lane with a path to 112 Gbps PAM4. In addition, the miniature footprint allows for higher density and closer proximity to the IC. The results … [Read more...]
2018 IEEE Avionics and Vehicle Fiber-Optics and Photonics Conference (AVFOP)
The aerospace & vetronics industries have made great strides in recent years deploying fiber optics and photonics technology on commercial and military platforms. This trend will continue to grow as avionics & vetronics fiber optic system architectures, networking schemes, and components evolve and mature. This application-oriented conference will provide an international forum for leaders, researchers, engineers, and manufacturers to convene and discuss issues of deploying … [Read more...]
FireFly™ Finds a Home in PCIe Expansion Cards
PCI Express continues to grow as the de facto I/O expansion bus in a number of embedded computing applications. The flexibility of the PCIe interface and the data rates it supports have spawned a number of standard PCB form factors adopted in many different applications. A common functionality added to many PCIe form factor expansion cards is optical networking. While industry standard active optical cables target typical datacom and telecom applications, a variety of high-speed I/O … [Read more...]
Samtec Exhibits at OFC ’16 in Anaheim, CA
One of the biggest tradeshows in the optical world is OFC. At this year’s event in Anaheim, Samtec will be exhibiting a variety of mid-board and panel-mount optical systems. Samtec’s optical and signal integrity expertise enables systems designs with maximum density, minimal cost and performance optimization, while offering a path to 56 Gbps and beyond. Of several products being featured at OFC this year, the FireFly™ Micro FlyOver System™, which enables chip-to-chip, … [Read more...]
Strike Up The Bandwidth Beyond 28 Gbps
Here is a link to an EDN article you need to read. Scott McMorrow, R&D Consultant for Teraspeed® Consulting (a division of Samtec), discusses the migration of high-speed data transfer rates to 28 Gbps and beyond. Here's a quick synopsis. We Can Barely Get To 56 Gbps With Today's Materials It’s hard to give an overview to such an insightful article, but I’ll try to give a quick recap: First, although many in the industry are successfully achieving information transfer rates … [Read more...]