We talk about FireFly™ a lot around here, and why not? With the industry’s leading miniature footprint enabling maximum signal density and SI over longer distances, we assume you want to hear about it. FireFly™ Micro Flyover System™ provides high-performance versatility by taking the data connection “off board” for higher data rates up to 28 Gbps per lane with a path to 112 Gbps PAM4. In addition, the miniature footprint allows for higher density and closer proximity to the IC. The results … [Read more...]
Popular Design Modifications of Discrete Wire Cable Assemblies
Samtec's new generation of micro pitch discrete wire cable assemblies – 0.80, 1.00, and 1.27 mm pitch – meet the challenge of electronics devices getting smaller and denser. Speaking of discrete wire, did I mention that 36% of Samtec discrete wire systems are modified and custom products? What type of modified products are designers asking for, and why? Glad you asked! Below is a summary of some of our most frequently requested discrete wire cable assemblies. All of … [Read more...]