Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully designed to satisfy these high-performance requirements, as you’ll see in the video. Ralph Page, Systems Architect at Samtec, gives an overview of what is possibly the world’s first public demonstration of an asynchronous 224 G system. This 224 G demo is from … [Read more...]
A New Angle On Power/Signal High-Density Arrays
Angles surround us every day – physical angles like the corner over there, and angles of perspective. Samtec’s new AcceleRate® mP high-density power/signal interconnect system was born out of a different perspective on power integrity and a 90 degree rotation. Best in class density for a power/signal interconnect system, AcceleRate® mP achieves up to 240 I/Os in .438 sq. inches. It also packs a punch with up to 22 Amps per power blade and 56 Gbps signal performance. Rotated Power … [Read more...]
SEARAY: Maximize Design Flexibility And Density
SEARAY™ is Samtec's line of high-speed, high-density grid array connectors. SEARAY gives designers tons of design flexibility, much more than any other array product in the industry. Flexibility SEARAY is a 1.27 mm X 1.27 mm grid. It is an open pin field grid array, meaning pins are not dedicated as signal or ground. Designers can specify pins for single-ended signals, differential pairs, ground, and/or power, all on the same connector. This gives designers maximum grounding and … [Read more...]
Love Connection… Samtec’s most loved connector
Love is in the air around Samtec. As we make it through February, we are reminded of Valentines Day and how much we love our families, our jobs, and you! Plus, it is very cool around our headquarters in Southern Indiana. We had a lovely ice warning and woke up to about ½” (12.7mm) of ice coating most things around the factory. What else can you do except stay home and be with the ones you love… or maybe it is time to find that love connection you have been looking for! Electronic … [Read more...]
High Speed, High Density Right Angle Socket Array Saves 50 Percent Board Space
Samtec’s new high speed, high density right angle socket array - SEARAY™ 0.80 mm pitch - is ideal for perpendicular board-to-board and micro backplane applications with up to 50 percent board space savings compared to .050" (1.27 mm) pitch SEARAY™ interconnects. The open pin field design allows for maximum grounding and routing flexibility with up to 500 total Edge Rate® contacts. This ultra high density right angle socket array (SEAF8-RA Series) features: a choice of 8 or 10 … [Read more...]
New SEARAY™ High Density Press Fit Right Angle Socket
Samtec’s SEARAY™ high density, high-speed array interconnect is now available in a right angle, press-fit design. SEARAY™ The SEARAY™ high speed array system is a 1.27 mm pitch open pin field array for maximum grounding and routing flexibility. It is available with up to 500 I/Os, and the rugged Edge Rate® contact has low insertion and withdrawal forces to simplify pcb handling. SEARAY® is an Extended Life Product™ (ELP) and has passed 10 year mixed flowing gas (MFG) and high … [Read more...]