Samtec’s new high speed, high density right angle socket array - SEARAY™ 0.80 mm pitch - is ideal for perpendicular board-to-board and micro backplane applications with up to 50 percent board space savings compared to .050" (1.27 mm) pitch SEARAY™ interconnects. The open pin field design allows for maximum grounding and routing flexibility with up to 500 total Edge Rate® contacts. This ultra high density right angle socket array (SEAF8-RA Series) features: a choice of 8 or 10 … [Read more...]
New SEARAY™ High Density Press Fit Right Angle Socket
Samtec’s SEARAY™ high density, high-speed array interconnect is now available in a right angle, press-fit design. SEARAY™ The SEARAY™ high speed array system is a 1.27 mm pitch open pin field array for maximum grounding and routing flexibility. It is available with up to 500 I/Os, and the rugged Edge Rate® contact has low insertion and withdrawal forces to simplify pcb handling. SEARAY® is an Extended Life Product™ (ELP) and has passed 10 year mixed flowing gas (MFG) and high … [Read more...]
The Sky’s The Limit — New Elevated, High Speed Mezzanine Interconnect System
SkyRay™, Samtec’s new elevated, high density array interconnect system, offers design flexibility and high bandwidth performance without sacrificing signal integrity. The high speed system supports 28+ Gbps applications, as well as PCIe® and XAUI specifications. SkyRay is designed for high speed elevated board stacking, with stack heights ranging from 18 mm to 40 mm. The standard stack height is 35 mm. SkyRay is ideal for applications that generate higher levels of heat … [Read more...]
Z-Ray® Ultra Low Profile, High Density Interposers Provide Design Flexibility
Samtec’s Z-Ray® one piece arrays are ultra-low profile, high density and highly customizable compression contact arrays used as interposers or as board level interconnects. Compared to standard interposers, they feature greater density, X-Y-Z axes flexibility, customizable shapes and patterns, increased cycle life, low normal force with high deflection range and 28+ Gbps performance. These 0.80 mm pitch arrays (ZA8 Series) are available with a choice of dual compression contacts or single … [Read more...]