Samtec’s new high speed, high density right angle socket array - SEARAY™ 0.80 mm pitch - is ideal for perpendicular board-to-board and micro backplane applications with up to 50 percent board space savings compared to .050" (1.27 mm) pitch SEARAY™ interconnects. The open pin field design allows for maximum grounding and routing flexibility with up to 500 total Edge Rate® contacts. This ultra high density right angle socket array (SEAF8-RA Series) features: a choice of 8 or 10 … [Read more...]