For the first time in multiple years, in-person, live PCI-SIG Developers Conferences are returning to the Asia Pacific regions. PCI-SIG DevCons are free events for the 900+ PCI-SIG member companies like Samtec that develop and bring to market new products utilizing PCI Express® technology. They are an opportunity to learn directly from the industry’s PCIe® experts and participate in technical trainings to gain best practices to improve product roll-out and interoperability. Dates and … [Read more...]
Samtec and Synopsys Talk PCIe 6.0® Solutions for HPC Applications
PCI Express® (PCIe) is the backbone interface for connecting high-speed components in modern computing. Desktop PC motherboards connect to graphics cards, RAID cards, Wi-Fi cards or SSD add-on cards via any number of PCIe expansion slots. Current desktop, laptop, server and gaming computing platforms leverage PCIe 4.0 (8 GT/s) infrastructure. Looking forward, chipsets solutions from Intel, AMD, Nvidia and others feature native PCIe 5.0 (16 GT/s) support. Also, PCIe 5.0 capable motherboards, … [Read more...]
New PCIe® 6.0 PECFF Emulation Platform Hardware Demonstration
This video, from the AI Hardware Summit, shows a prototypical Gen-Z PECFF demonstration based on PCIe 6.0, at 64 GT/s. It shows PCB connectors and twinax cable systems, with performance capabilities eminently suitable for AI hardware applications. It’s a Gen-Z backplane with Gen-Z Add-In-Cards (AIC) with top card connectivity. This emulates industry standard AI Acceleration hardware platforms. It’s a configurable, scalable system featuring high-speed cable assemblies, high-speed edge … [Read more...]