Samtec Solutions for Military & Aerospace Applications

The Military & Aerospace world utilizes products in harsh conditions, and the products must be able to properly perform. Because of this, many Mil/Aero manufacturers typically use full MIL-Spec products.

Severe Environment Testing (SET) is a Samtec initiative to test certain products beyond typical industry standards and specifications, many of which are common requirements for harsh environment applications/industries.

Driven by demands for high functioning commercial standard interconnects, SET has proven beneficial in providing performance confidence, not only for rugged Mil/Aero industries and applications, but also for Automotive, Industrial and Medical applications.

Samtec Product Offerings

Samtec is known for being a service leader in the industry, and service to the Mil/Aero industries is not any different. Each application has different levels of service requirements, budgets, testing requirements, and lead-times.

Because of these unique requirements, Samtec offers three different styles of products to meet the wide range of needs in the Mil/Aero world.

The three styles of product offerings are:

  • Commercial Off-The-Shelf (COTS)
  • Application Specific Product (ASP)
  • Military/Aerospace Product (MAP)

Each style of product offering affords the customer different options. Product modification such as non-standard plating options such as up to 50 µ” gold can be ordered with ASP or MAP offerings.

What Testing is Performed?

Severe Environment Testing (SET) was developed to bridge the gap from standard qualification testing offered on COTS products and a full MIL-Spec product.

SET takes the standard qualification test, and builds on top of it to prove to the customer that Samtec products can withstand the rugged environments and conditions of the Mil/Aero world.

These additional tests include:

Samtec also can perform Salt Fog Testing and conformal coating for its FireFlyTM series.

While these tests might not be the exact same as a MIL-Spec qualification test, they afford the user the confidence that a COTS product will perform as needed in their application.

Rugged Solutions and High-Speed Performance

Rugged situations require rugged solutions, and a majority of the time they still need to offer high-speed performance as well.

Samtec offers rugged signal integrity solutions with speeds up to 112 Gbps PAM4 and extreme design flexibility to ensure performance reliablity.

Some of these rugged solutions include jack screws, positive latching, friction locks, retention pins, board locks, weld tabs, guide posts, and shielding.

For more information on these tests and the products series that have been tested, please download the Military and Aerospace Solutions Guide or email [email protected].

You May Also Enjoy:

Leave a Reply

Your email address will not be published. Required fields are marked *