Get Embedded With Samtec at Embedded World 2017

All things embedded will be on display at Embedded World 2017 in Nuremberg, Germany, 14-16 March.  The show has 900+ exhibitions and over 30,000 visitors.  And of course Samtec will be there.

If you’re not lucky enough to make it to Nuremberg — the white sausage center-of-the-universe — below is a quick preview of some products that are popular in embedded technology designs.

From standard PC/104, to high-bandwidth mid-plane systems, to every type of two-piece mezzanine system, to advanced IC packaging and assembly, to wireless sensor modules, Samtec provides reliable, smart, cost-effective interconnect solutions for embedded technologies.

Featured at Embedded World 2017

  • SEARAY™
    :  SEARAY is the popular 1.27 X 1.27 mm open pin field grid array for maximum routing and grounding flexibility.  The connector system provides up to 500 single-ended I/Os or 125 differential pairs.  The rugged Edge Rate contact system is less prone to damage when “zippered” during unmating.  SEARAY is used in a variety of embedded applications, including Graphics Processing Units and array servers.
  • Glass Core Technology™ (GCT): GCT is a proprietary process that leverages the performance benefits of glass by creating small diameter, fine pitch, high density metalized and hermetically sealed Through-Glass Vias (TGVs).  Click here to learn more about GCT.
  • nMode™ Wireless Sensor Module
    : This new module enables remote sensing and measurement of inertial, environmental, and acoustical parameters. Leveraging standard ICs, Samtec’s pre-engineered modules integrate industry standard, fully tested and certified wireless, microcontroller and sensor components.  The small size and powerful design make the nMode™ Wireless Sensor Module as a standalone node ideal for products such as wearables, gaming accessories, and smart-home or any number of IoT applications.  The modular design affords easy, functional customization during design and development and significantly reduces time to market for production.
  • Q2™
    :  Samtec’s Q2 QMS/QFS Series are specified in the PCI/104-Express™ module. Samtec specifically designed mating connector sets, based on the QMS/QFS Series, with a 15.24 mm stack height for top and bottom board stacking. Q2 has 3x the wipe of many high speed mezzanine interconnects making it appropriate for rugged applications.  Here’s a link if you want to learn more about Q2 and PCI/104-Express.
  • ESQT:  The ESQT series, 2 mm pitch, high density self-nesting socket, is designed for PC/104-Plus™ applications.  Check out the ESQT series data sheet.

The show is 14-16 March, at the Exhibition Centre Nuremberg, 90471 Nürnberg, Germany.  Please visit us at Hall 4A, Booth 240.

And about the title of this post … any Samtec internal discussion about embedded solutions eventually brings us back to a topical ad we ran on our homepage in 2008, for the Embedded World show. It’s one of our favorites. Here it is for history’s sake.

embedded world 2017

You May Also Enjoy: