One of several demonstrations at DesignCon 2017 shows the variety of Samtec interconnects supporting the Xilinx® Virtex® UltraScale+ FPGA VCU118 Development Kit. Included in the kit is an FMC+ Active Loopback Card, which carries Samtec’s direct attach Flyover™ QSFP28.
In the Flyover QSFP28 demonstration, four GT 28 Gbps transceiver signals are generated by the FPGA and launched mid-board from the FireFly™ connector system. These 28 Gbps signals “flyover” the board through the twinax cable, to the port, and loop back over the same path, where they are received by the FPGA.
The Flyover QSFP28 demonstration confirms 28 Gbps performance on all four links, with zero bit errors, and a good BER after having traveled over 16” (40.64 cm) of twinax cable.
Demonstration Walkthrough
Tobias Switzer, Samtec’s Product Marketing and Development Manager, walks us through the demo.
This loopback mezzanine card was designed to be used in conjunction with the Xilinx UltraScale+ VCU118 development board, and is included in the VCU118 Development Kit. This kit is obviously available from our friends at Xilinx.
The mechanical design of the loopback card is based on an elongated version of the VITA 57.4 single-width mezzanine card. This same loopback card is also available from Samtec as a stand alone product to aid in FMC+ development environments. This product is available with Samtec’s Flyover QSFP28 Twinax Cable Assembly (HDR-19305-01-ECUE) and aluminum faceplate attached.
The direct-attach flyover QSFP28 cable assembly “flies” 28 Gbps high-speed signals over the PCB for improved signal integrity at cable lengths beyond ten inches.
Here’s what makes FQSFP one of the coolest connectors on the entire planet.