Flyover QSFP28 For 56+ Gbps Applications

At DesignCon 2017, Jim Nadolny, Samtec’s Principle SI and EMI Engineer, presented(1) a technical paper entitled “Design of Flyover QSFP28 (FQSFP Series) for 56+ Gbps Applications.”

This white paper discusses the Flyover QSFP (FQSFP) approach for 56+ Gbps applications to overcome the limitations from the large loss on typical QSFP ports with surface mount to PCB traces. By replacing the PCB traces to twinax cables, they achieved 7 dB lower insertion loss at 40 GHz — compared to that of PCB trace with a low loss substrate — for the 12-inch path from the switch IC to the connector.

To investigate the EMI aspect of the FQSFP approach, they developed a simulation model of the FQSFP. The model showed a good correlation with measured TDR at the FQSFP port and TRP (total radiated power) from the FQSFP in a test vehicle. TRP from the FQSFP without a shielding cage is -8 dBW, and -12 dBW at 15 GHz from 1 W input power for common-mode and differential-mode, respectively.

Related Links:

Other products featured at DesignCon include:

ExaMAX® high-speed backplane system (EBTM/EBTF-RA Series) enables 28 Gbps performance on a 2.00 mm column pitch with a roadmap to 56 Gbps. This rugged system has the industry’s lowest mating force with excellent normal force, a 2.4 mm contact wipe and two points of contact for high reliability. Among other industry specifications, ExaMAX® exceeds OIF CEI-28G-LR for 28 Gbps standards and meets the Telcordia GR-1217 CORE specification. The roadmap for ExaMAX® products includes cable, direct mate orthogonal, mid-plane orthogonal and coplanar.

Edge Rate® HD – Samtec’s new 0.635 mm pitch, high-speed, multi-row strip – packages the same reliable contact system and ease of processing found in the SEARAY family in an even smaller and higher-density strip design. With both the four-row (5 mm wide) and two-row (2.5 mm wide; in development) versions capable of supporting 28+ Gbps applications, as well as multiple next-generation protocols, Edge Rate® HD (EDM6/EDF6 Series) is the future of high-speed strips at Samtec, and in the industry.

Samtec’s x4 duplex 28 Gbps FireFly optical engine (ECUO Series) brings its industry-leading density to the 100 Gbps Datacom/Telecom and HPC markets. Designed with thermal optimization in mind, options are available for both forced air and cold plate cooling scenarios. The integral dual-band CDR was designed to work with the latest Ethernet and InfiniBand protocol specifications. This x4 duplex architecture, while offering an extremely small footprint on the board, makes FireFly ideal for communications within a rack, or between racks.

**********************

(1) Jim was the presenter at DesignCon, but the paper was authored by:

You May Also Enjoy: