A quiet vacation away from everything sounds like a dream. An all-inclusive spot so you can keep your toes in the sand and umbrella drinks in your hand all day long.
Samtec’s RF product line comes with full system support, which is similar to an all-inclusive resort just without the beach, or the drinks, or even the vacation part… sorry to interrupt those ocean views.
Getting back to RF – Samtec is unique in that we are vertically integrated from product design and fabrication to full tech support including launch optimization, simulation, and testing. Our microwave/mmWave and Signal Integrity engineers have a complete understanding of each signal path connection to help ensure your system is fully optimized. Now is it starting to feel a little like that vacation?!
Precision RF Solutions
Samtec has recently released several Precision RF solutions that support microwave and mmWave technologies, with many more products in development. The new Precision RF Interconnect Solutions Guide highlights the product offering of 18 to 110 GHz high-frequency solutions including full cable assemblies, cable connectors, and board-level interconnects.

- 1.00 mm to 110 GHz
- 1.85 mm to 65 GHz
- SMPM to 65 GHz
- 2.40 mm to 50 GHz
- 2.92 mm to 40 GHz
- SMP to 40 GHz
- 3.50 mm to 34 GHz
- SSMA to 34 GHz
- SMA / N Type / TNCA to 18 GHz
Bulls Eye® High-Performance Test Systems
Samtec’s Bulls Eye® product family supports test and measurement applications to 70 GHz. The high-density design enables smaller evaluation boards and shorter trace lengths for optimized performance.

Complete RF Interconnect Solutions
Additionally, the full line of RF capabilities includes 50 Ω and 75 Ω cables and connectors, non-magnetic solutions, 12G-SDI broadcast video solutions and Samtec original solutions. New mmWave technology is currently in development to support the demands of next generation systems. Contact RFGroup@samtec.com for additional details.
High-Density Solutions

For frequencies less than 10 GHz, high-performance interconnects typical for digital solutions could be ideal for analog applications. They allow for a higher density of RF channels in a more compact design without sacrificing performance. Check out Samtec’s Edge Card, NovaRay® and LP Array™ interconnects for your lower frequency applications.
Custom RF Solutions
Amongst the many benefits already stated, Samtec’s vertical integration also enables extreme flexibility for quick-turn modifications and custom designs to meet the demands in digital/analog systems. This includes custom cable assemblies with mix and match solutions for any application. Contact RFGroup@samtec.com to discuss your application.
Check out these posts for additional information on Samtec’s Precision RF solutions:
What is Samtec’s opinion on the 2.92 connector – as in – is it an environmentally protected design and can be used in applications that involve severe use – high altitude, temperatures, vibration and shock etc…
Great post. I’m facing some of these issues as well..