Error Free PCIe 6.0 Compliant Traffic


Liquid cooling, AI, network innovation, energy efficiency, CXL® and PCI Express® were many of the hot topics at SC24. Most of those topics were also represented at the Samtec booth, especially PCI Express.

One of our many live product demonstrations was a joint effort with our friends at VIAVI Solutions and Rambus which demonstrated error-free PCIe 6.0 compliant traffic.

Samtec PCIEC cable -- error free PCIe

In the video above, Samtec’s Matt Burns and VIAVI Solutions’ Sara Haber describe the demonstration and products, and review the excellent results.

A VIAVI PCIe 6.0 Protocol Analyzer and Exerciser runs traffic through a Samtec cable to a Rambus PCIe 6.0 endpoint.

The Samtec cable is our PCIEC-G5 cable, which is capable of running both 5.0 and 6.0 (64 GT/s) traffic.

Rambus’ controller technology is capable of PCIe 6.0 traffic. The PCI-SIG compliance test ran from the VIAVI emulating host, through the Samtec cable system, to the Rambus endpoint.

PCIe - Viavi - Rambus Demo - error free PCIe -pass all PCI-SIG tests - SC24

As mentioned above, the results were excellent. In FLIT mode — a special 6.0 configuration — we saw error-free PCIe 6.0 compliant traffic (no recovery), and it also passed all of the compliance tests in the demo.

Samtec PCI Express Products

Samtec offers both connector and cable solutions that meet PCI Express electrical and mechanical specifications.

  • High-speed edge card sockets support one, four, eight and sixteen PCI Express® links and mate with PCI Express® cable assemblies.
  • PCI Express-Over-FireFly™ copper and optical cable assemblies for low latency, power savings and guaranteed transmission; optical adaptor card available with PCIe® x16 edge card connector.

For increased design flexibility, additional solutions are available that meet PCI Express electrical specifications with potential cost savings, including mezzanine board-to-board solutions and signal/power routing flexibility.

Edge Card Sockets & Cable Assemblies
  • PCIE – PCI Express® 3.0 Standard Board Level Receptacle
  • PCIE-G4 – PCI Express® 4.0 Slim Board Level Receptacle
  • PCIE-G5 – PCI Express® 5.0 Slim Board Level Receptacle
  • PCIEC – PCI Express® 3.0 Extender Cable for Debug and Characterization
  • PCIEC-G4 – PCI Express® 4.0 Extender Cable for Debug and Characterization
  • PCIEC-G5 – PCI Express® 5.0 Extender Cable for Debug and Characterization
  • PCRF – PCI Express® Cable with SMA’s for Debug
  • PCRF-G4 – PCI Express® 4.0 Test Cable with 2.92 mm RF Connectors for Debug
  • PCRF-G5 – PCI Express® 5.0 (6.0 capable) Test Cable with 2.92 mm RF Connectors for Debug
FireFly™ Optical Cable Assemblies
  • PCOA – PCI Express®-Over-Fiber Adaptor Card with FireFly™ Optical Cable
  • PCUO – PCI Express®-Over-Fiber FireFly™ Optical Cable Assembly
  • PCUE – PCI Express®-Over-FireFly™ Copper Cable Assembly

Here are some links to other PCIe-related blogs:

You May Also Enjoy:

Leave a Reply

Your email address will not be published. Required fields are marked *