Watch New mPOWER™ Ultra Micro Power System Video

In case you haven’t heard, there’s a new ultra micro power connector in town with an unmatched power-to-size ratio and incredible design flexibility.

Sometimes it’s true, new is better. Let us count the ways:

mPOWER™ Ultra Micro Power Connectors in a Variety of Stack Heights and Blade Counts with logo
  1. mPOWER™ ultra micro power connectors pass 21 Amps per blade in about half the size of a traditional power connector carrying the same amperage.
  2. These ultra micro power connectors (UMPT/UMPS) offer flexibility for power only or power/signal combinations with any high-speed signal connector.
  3. Stack heights from 5 mm to 12 mm.
  4. Choice of 2, 3, 4 and 5 power blades.
  5. Standard Matte Tin or 10 µ” Gold plating, and optional 30 µ” Gold plating
  6. Optional rugged weld tabs.
  7. Two-stage mating.
  8. Selectively loaded power blades to achieve specific creepage and clearance requirements.
  9. A product roadmap with stack heights to 20 mm, up to 10 power blades, right-angle and a cable assembly.
  10. We could continue, but you might want to just watch this video. It’s more fun.

Check out these links to learn more about mPOWER™ Ultra Micro Power Connectors and Samtec’s wide variety of rugged solutions:

Contact [email protected] for questions or additional information.

You May Also Enjoy:

Leave a Reply

Your email address will not be published. Required fields are marked *