Open standards simplify system design while offering robust ecosystems of solutions providers. Even as open standards are adopted across industries and platforms, updates are needed from time-to-time. For example, take ANSI/VITA 42.0-2021 XMC.

VITA 42.0 XMC defines a popular mezzanine card architecture using a PCIe interconnect to host carrier modules. XMC modules attach to various form factors including SOSA PICs, PXIe, VPX, PCIe and others. As PCIe increases in speed, standards using the technology need to be updated.
Updated VITA 42 XMC Standard
Over the past few years, a working group led by Samtec has focused on updating VITA 42 to the latest design practices. Key additions to the VITA 42 specification update include:
- True PCIe capabilities for both the VITA 42 and VITA 88 connector solutions
- An SI appendix detailing performance capabilities of VITA 42 connectors
- Improved artwork highlighting board layout/design for mezzanine and host carrier modules
- Revised formatting per VITA guidelines for easier navigation and reading
- Updated part numbers for an expanded connecctor options
VITA 42 XMC continues to be a popular I/O expansion option in rugged and embedded computing. Applications using XMC include radar, signal intelligence, video, remote sensing, medical imaging, embedded telecommunications systems, storage and more. New XMC modules are always being released to the market. Consider two newly released solutions from Minnesota-based New Wave DV.
New Wave DV V1160 Dual-Port 100G Rugged Ethernet XMC Card
The V1160 is designed for high-bandwidth and low-latency interface applications requiring 10/25/40/100Gbs Ethernet. The convenient XMC form factor and rugged design of the V1160 turns a VPX-based single board computer into a single-slot sensor processor.

Featuring the NVIDIA® Mellanox® ConnectX®-5 network interface device, the V1160 is the proven performance leader in Ethernet applications. With hardware offloads for UDP, TCP, RoCE v2, DPDK, and many other protocol offloads, payload data throughput and latency is unmatched in the V1160.
The V1160 leverages Samtec’s FireFly™ Micro Flyover System™ for optical connectivity. FireFly is the first interconnect system supporting optical and copper interchangeably with the same connector system. FireFly also offers flexibility to achieve higher data rates to 28 Gbps and/or greater distances, simplifying board design and enhancing performance.
Technical experts from New Wave DV and Samtec provide an overview the of the V1160 as well as the benefits of FireFly in the following video.
New Wave DV V1153 12-Port Rugged XMC FPGA Card
Purpose-built for extreme, high-bandwidth interface and FPGA co-processing applications, the V1153 will withstand harsh environments while staying within your SWaP and budget requirements. New Wave’s V1153 card provides the highest port density, bandwidth, and processing power in a single XMC form factor.
New Wave DV’s V1153 dramatically increases interface bandwidth and provides plenty of user FPGA resources for custom signal processing and data acquisition. Supporting temperature ranges from -40°C to +85°C and complying with VITA 20 standards, each V1153 XMC card delivers a reliable, long-lasting solution for rugged embedded needs.
On the Horizon: VITA 88:0 XMC+
For next-gen XMC solutions, VITA 88.0 XMC+ offers an alternative connector from the same family used in FMC/FMC+. The new VITA 88.0 XMC+ connector is designed to be backwards compatible with XMC connector footprints allowing integration into existing XMC designs.
Next generation XMC+ designs can utilize an updated solder footprint that improves SI and is intended to support PCIe Gen 5 (32 GT/s) operation on XMC+ mezzanine platforms.
For more information on XMC and related solutions, please visit www.samtec.com/xmc or e-mail our technical experts at XMC@samtec.com.
Leave a Reply