A Good Pair: New Tech & Product Overview Guides

Good things come in pairs. Peanut butter and jelly, Batman and Robin, Thelma and Louise, turkey and dressing, Kirk and Spock, terminal and socket – just to name a few.

Samtec’s latest duo is another good pair that will spare you the sticky fingers (although a police chase would make for a really awesome story).

Cover of the Technology and New Product Overview Guide

Technology & New Product Overview Guide

The Technology & New Product Overview Guide highlights the innovative solutions and industry-leading expertise that drive Samtec’s Technology Roadmap to exceed industry standard performance demands with a path to 224 Gbps PAM4 and beyond.

As we develop next gen solutions, new products and product family expansions are added daily to the millions of solutions we offer. Recently released products can be found in this Guide with specifications and part numbers for quick reference.

Newly Released Products


Cover of the Product Overview Guide

Product Overview Guide

The Product Overview Guide highlights Samtec’s innovative technologies, Sudden Service® and online tools with a main emphasis on our product offerings. Inside the guide you will find available products from our six Solution Blocks, as well as roadmap products in development or on deck, designed to support any interconnectivity need.

Samtec is leading the way in high-performance system design and support for complete system optimization from Silicon-to-Silicon. We are positioned to produce solutions quickly, with higher densities, faster speeds and smaller footprints to meet the demands of next gen systems.

Roadmap Products

High-Speed Board-to-Board & Backplane

  • AcceleRate® HP 0.635 mm pitch right-angle arrays
  • AcceleRate® mP signal and power solutions in an open-pin-field design
  • NovaRay® Backplane to support 224 Gbps PAM4 data rates

Flyover® Cable Systems

  • AcceleRate® Mini for design flexibility as an end 2 option for Flyover® assemblies
  • AcceleRate® HP Gen 2 provides double the density of Gen 1 in the same footprint
  • Si-Fly Gen 2 extreme low profile for co-packaged applications
  • NovaRay® Backplane board-to-board, board-to-cable and cable-to-cable

Optics

  • Extreme Environment FireFly sealed and Mil-Coated for exposed Mil/Aero applications
  • FireHawk Ultra Rugged Optics is the industry’s most compact fiber optics
  • Halo Next Gen Optical designed to withstand high shock and vibration

RF Solutions

  • Flexible Waveguide with a 60 to 90 GHz E-Band frequency in an ultra-small form factor
  • 1.00 mm Precision RF Solutions to 110 GHz compression mount connectors and cable assemblies
  • 90 GHz Bulls Eye® Test Systems capable of testing 224 Gbps PAM4 silicon chips
  • Next Gen Precision RF phase and insertion loss stable cable assemblies
  • Edge Launch Precision RF 1.85 mm, 2.40 mm and 2.92 mm connectors
  • Size 16 and 20 contacts for high-density multi-position housings

Rugged/Power Solutions

  • NovaRay I/O 38999 high data rate, salt fog resistant (500 hours) cable system
  • Single Pair Ethernet (SPE) IEC 63171-6 compliant cable system
  • VITA 90 VNX+ RF backplane system to support 110 GHz

Flexible Stacking

Samtec makes it easy to find board stackers for any application with the largest variety of board-to-board interconnects. Header and socket systems are available in a variety of pitches, densities, stack heights, orientations and many more standard or custom options.

Sudden Service® & Online Tools

As the service leader in the industry, we are committed to exceptional service from 24-hour samples to online design tools, and immediate access to 3D models, test reports and so much more.

Samtec's Reserve program - over 200,000 of the most popular solutions ship in one day, guaranteed.

Our Reserve program allows customers to quickly and easily identify the availability of over 200,000 of Samtec’s most popular solutions, guaranteed to ship in one day. Look for the Reserve badge throughout samtec.com for eligible part numbers.

The online Solutionator® tools can help you quickly build a mated connector set or full cable assembly:

We have a lot of new and exciting solutions in this Dynamic Duo! Use the links below to explore and share.

In the words of Bruce Wayne, “I want you to do me a favor. I want you to tell all your friends about me.”

“Holy bat-logic, Batman.”

You May Also Enjoy:

Leave a Reply

Your email address will not be published. Required fields are marked *