Samtec recently expanded its line of Tiger Eye™ products with a 0,80 mm pitch discrete wire system ideal for rugged applications where a highly reliable connection must be maintained. The micro pitch system increases contact density for greater space savings and features Samtec’s Tiger Eye™ contacts, which are designed for high reliability and high mating cycles.
The Tiger Eye™ discrete wire socket cable assembly (SESDT Series) is available in a double row design with up to 40 total positions on a 0,80 mm pitch and 32 AWG Teflon® cable for use in high temperature and other harsh environments. Rugged latching is standard on the assembly with a choice of single or double ended. Components also are available (ISDE/CC396 Series) along with hand tool or mini applicator for customer assembly production. The mating board level terminal connector (TEM Series with –L1 latching option) features standard surface mount tails along with through-hole weld tabs for increased stability.
Samtec offers a full line of discrete wire systems and is uniquely positioned as a full support supplier of discrete wire products from components and tooling to complete cable assemblies. This includes standard cable assemblies with thousands of options available for maximum flexibility, as well as extended capabilities to create a custom solution for any design challenge.
For product specifications, see SESDT and TEM or, visit our Discrete Wire page for Samtec’s full line of discrete wire offerings.
(DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.)
Leave a Reply