Samtec recently released a new panel mount discrete wire cable assembly as part of its Mini Mate® product family. This new panel mount discrete wire assembly is ideal for in-line connections required to pass through a panel. The assembly accommodates a panel thickness of .0329″ (0,84 mm) to .0897” (2,28 mm).
This .100″ (2,54 mm) pitch Mini Mate® panel mount assembly (MRTD/MRTDT Series) is a double row terminal cable with up to 30 total positions and a choice of 20 to 30 AWG discrete wire in PVC or Teflon® cable for use in high temperature environments. The system is available as components (IPR1/T1M74 Series), or as complete single and double ended assemblies with a 3-inch assembled length minimum. Double ended assemblies feature a socket end for increased system flexibility.
The Mini Mate® product line features individually shrouded contacts for reliability in harsh environments. This panel mount assembly is designed to mate with Samtec’s Mini Mate® socket cable assemblies for a reliable solution in many rugged applications, including medical, vending, automation, office equipment, testing, networks, gaming, lighting and power supplies.
For product specifications, see MRTD and MRTDT or, visit our Discrete Wire page for Samtec’s full line of discrete wire offerings.
Leave a Reply