OFC 2021 is a virtual event, where 100+ exhibitors showcase solutions in network equipment and software, active and passive components, test and manufacturing equipment, data center/IT products, cable and fibre. Attendees can interact one-on-one with exhibitors to learn about new products, discover new technologies, obtain product information and watch demos.
The Technical Conference is June 6-11, 2021, and the online exhibition is June 7-11. Click here to register for the event.
Live Product Demonstrations

If you visit the Samtec virtual booth you can view brief videos of three impressive live product demonstrations, all showing Samtec interconnects running at 112 Gbps PAM4.
The first is a complex signal path that is approximately 2.5 meters in length, with eight different connector interfaces, driven by an Alphawave 112 Gbps test SERDES. The total loss for the entire signal path is 30 dB, with a BER of e-18, pre-FEC.
The second is another 112 Gbps PAM4 demo, this time running through our extreme density NovaRay® array system, and Bulls Eye® 70 GHz test point system, again, with outstanding results.
The final demo again utilizes the Alphawave 1121 Gbps PAM 4 test SERDES and the AcceleRate® HP micro-pitch, high-density connector system.
Samtec Products Featured In Our Product Demonstrations, and “On Display” At OFC 2021
- Samtec Flyover® High-Speed Cable Assemblies: Up to 112 Gbps PAM4 Data Rates
- Samtec Flyover QSFP-DD Cable System
- Samtec FireFly™ Micro Flyover® Cable System
- NovaRay Extreme Density Arrays For 112 Gbps PAM4 Performance
- AcceleRate HP Mezzanine Connectors For 112 Gbps PAM4
- ExaMAX® High-Speed Backplane System
- PCI Express® Mid-Board Optics (Brochure)
- Samtec FireFly High Temperature, Rugged Optical Cable Systems (Brochure)
- Salt-Fog Resistant Optical Modules For Mil/Aero
- Precision RF Connectors For Microwave and Millimeter Wave Applications, From 18 GHz to 110 GHz
Leave a Reply