The NAB (National Association of Broadcasters) Show tagline says it all: “Where Content Comes to Life.” NAB showcases innovative solutions for everything relating to broadcasting and digital creation and consumption. This includes 4K/8K, HDR, Virtual Reality, Augmented Reality, Gaming, Streaming, Video-over-IP, and much more.
Samtec will display its interconnect solutions optimized for equipment used throughout the broadcast video ecosystem which enable these technologies. This includes RF, High-Speed, Backplane, Optics, and Twinax Flyover™ Cables.
Two demonstrations in the booth will feature Samtec’s variety of 12G-SDI RF solutions: BNC, HD-BNC™, DIN 1.0/2.3.
- One will showcase 12G-SDI connector performance with live Return Loss testing per the SMPTE ST-2082-1 specification.
- The other will showcase 12G-SDI signal processing and transmission. It will use the Phabrix® QX UHDTV 12G-SDI generator/analyzer, with the signal running through Samtec’s BNC, HD-BNC™ and DIN 1.0/2.3 12G-SDI solutions. This includes successfully transmitting through challenging low-profile right-angle connectors.
Samtec provides custom launch design services for optimizing the performance for any of its BNC, HD-BNC™ and DIN 1.0/2.3 75 Ohm 12G-SDI interconnects. Talk to Samtec’s RF/SI Modeling Engineer at NAB regarding launch design consulting. Or, email the Samtec RF Technical Group.
Another demonstration in the booth will feature Samtec’s QSFP Flyover cable (FQSFP). FQSFP enables engineers to fly high-speed signals over the board— versus through lossy PCBs— to extend signal reach and achieve next gen speeds.
Samtec’s Signal Integrity expertise and high-density/micro solutions provide overall system optimization from Silicon-to-Silicon. Visit Samtec at NAB in the North Hall, Booth N5013, for more information. Show exhibition is from April 9 – 12.
Download Samtec’s Broadcast Video Solutions Guide for an overview of product solutions available for broadcast video systems.
Here’s some other other links that may be of interest: