We hope you can visit us at OFC, March 24-26, at the Los Angeles Convention Center.
Our booth (#1849) will have two high-speed product demonstrations and onsite experts to bring you up-to-speed about several new Samtec products. Our physical product demonstrations include a FireFly™ 12 channel optical Micro Flyover™ System operating at 28 Gbps/channel (336 Gbps aggregate), and Samtec ExaMAX® backplane systems at 28 Gbps/channel (1 Tbps/connector pair) and 40 Gbps/channel (1.25 Tbps/connector pair), among others. The FireFly™ Micro Flyover™ System is a future proof, inside-the-box interconnect solution you have to see in action. Fortunately we will have one in action …
Products to check out at the Samtec booth include:
- FireFly™ future proof Micro Flyover™ interconnect system in both copper and active optical
- ExaMAX® high speed backplane system
- PCIEO x4 Gen 2, Half8 Gen 2, x8 Gen 3 active optical cables, and Gen 2 Adaptor Cards
- QSFPO 40Gb/s and 56Gb/s Active Optical Cable
- Z-Ray™ one piece, ultra-low profile and high density arrays/interposers
And all the rest of Samtec’s high speed board-to-board interconnects, high speed cable assemblies, and advanced packaging capabilities
We hope you can visit us at OFC March 24-26, in Los Angeles. Samtec will be located at booth #1849.
The Samtec Optical Group, some of which will be in attendance, designs and supports micro optical engines, active optical assemblies, and high density ganged passive optical panel solutions. This is a great opportunity to get some face time with the Samtec team, ask questions, and share ideas.
OFC is the largest global conference and exposition for optical communications and networking professionals. The conference draws attendees from all over the world to meet, learn, and move business forward.
Can’t make it to the conference? Feel free to contact us at optics@samtec.com or contact your local Samtec FAE for more information.
Leave a Reply