September Updates to Samtec.com

With our last web update, we brought you several new additions to our on-site search, a new Microelectronics web experience, and our new 2017 product overview guide.

In September, the updates to search came to a close (for now), we’ve added a few new content pages, and we began work on several architecure upgrades to increase the performance of Samtec.com. These will pave the way for our next set of applications coming in 2018 and beyond.

Here is the summary of our major web updates for September 2017.

Full Upgrade to Angular 4

angular4

You may have noticed that some of our applications such as Solutionator and Search, as well as the website itself, are much more snappy lately.

In September, we rolled out a full upgrade to Angular 4, Google’s newest release of their increasingly popular javascript framework that is quickly becoming the standard for interactive web-based applications.

With this upgrade, we were able to reduce the size of the resources being delivered to the web browser by nearly 3 MB, which is A LOT in the web world. This resulted in a 4-6 second load time decrease for Solutionator specifically, and the user interactions being much more swift.

Additionally we gained some compression features and a reduction in size of our many of our global website elements, which also contributed to an overall speed increase of Samtec.com.

Angular is quickly developing as it gains popularity. We’ll continue to keep up with its latest enhancements to bring you the best experience we can.

A New Experience for the VITA42 Standard

vita42

The VITA 42 XMC Standard (Express Mezzanine Card) is directly focused on meeting the requirements of high-performance systems in a rugged environment. VITA 42 is a widely deployed mezzanine Standard used in high-reliability computers implementing switched-fabric architectures. XMC combines PCI Mezzanine Card (PMC) with serial fabric technology on proven mezzanine form-factors.

Samtec’s SamArray® connector set was specified throughout the Standard. The YFS/YFW Series SamArray® system provides 114 pins in a 6 x 19 configuration (equating to 10 differential pairs in each direction), a 10mm stack height, and a 3.125 Gbps performance rating. Testing confirms that the SamArray® connector set can perform up to 10 Gbps allowing for even faster speeds in the future.

While these offerings did satisfy the Standard for a time, higher speeds and additional mating options continued to be requested. As a result, Samtec has released an expanded line of interconnect solutions to further the VITA 42 Standard.

All of Samtec’s current XMC offerings have been revised with updated technical documentation including 3D models, updated prints, and PADS files. We’ve created a brand new web experience with the release of these updates.

Check out the new page at https://www.samtec.com/standards/xmc

We’ll be bringing more details about this development in a blog post very soon.

New Product Page for Edge Rate® Slim

Edge Rate® Slim is a slim body, low profile single row connector strip designed for high-speed performance. Key features include:

  • Slim 2.5 mm body width
  • 56 Gbps PAM4 performance
  • Low profile 5 mm stack height
  • Up to 120 total positions
  • J lead for ease of processing

Check it out at: https://www.samtec.com/connectors/high-speed-board-to-board/mezzanine/edge-rate-slim

New Product Page for Ultra Micro Power Connector Systems

Our new Ultra Micro Power Connector Systems are 2.00 mm pitch power blade interconnects designed for staging a combination power and signal/ground solution. Key features include:

  • Design flexibility as a power-only system or a two-piece system for power/signal applications
  • Use with Samtec’s high-speed connector systems for a power/signal solution
  • 5 mm to 20 mm stack heights
  • Up to 15 A per blade
  • 2 – 5 power blades on a 2.00 mm pitch

Check it out at: https://www.samtec.com/connectors/micro-pitch-board-to-board/rugged/ultra-micro-power

New Samtec Full Line Catalog

catalog literature page

Every year Samtec releases a new catalog showcasing our full line of products.

The latest F-217 Full Line Catalog features new products and technology that enable us to provide overall system optimization from Silicon-to-Silicon. The combination of Samtec’s ultra fast, ultra dense and ultra micro solutions help to streamline the entire signal transmission path from the bare die to an interface 100 meters away and all interconnect points in between.

The newest release is now available for download on Samtec.com

Check out the catalog and all of our other product literature at: https://www.samtec.com/support/literature

Download the new catalog directly at: http://suddendocs.samtec.com/literature/samtec_f-218_catalog_hr.pdf

Coming Soon to Samtec.com

That does it for the major web updates we made in September. Here is what we’re currently working on, and a few other updates that are coming soon!

  • A full upgrade to Foundation 6, bringing additional performance increases and wider compatibility
  • Even easier 3D model downloads from our Full Part Tech Specs pages
  • Content and experience updates for new and existing products
  • A new way to experience videos throughout Samtec.com
  • A streamlined checkout experience in My Samtec
  • Performance increases to several areas in My Samtec

Keep an eye out for these updates and more in the rest of 2017.

Drop your email address in the form below if you want to stay in the loop with these updates, and as well as the rest of our blog content.

If you have any feedback or suggestions for our web team, feel free to send them an email at [email protected].

You May Also Enjoy: