Electronica 2016 continues on Wednesday, November 9, 2016. The Samtec booth has been busy, and all of the exchanges with customers and partners are positive. What key areas are customers interested in? See below.
Glass Core Technology
Many visitors at Electronica are learning how Glass Core Technology can improve functionality in a much smaller footprint when compared to traditional packaging substrates.

For more information on GCT, please download Samtec’s Microelectronics Applications Design Guide.
Micro Discrete Wire
Designers at Electronica like our rugged Micro Discrete Wire Cable Assemblies. These solutions are offered in the following pitches: 0.8mm, 1.0mm, and 1.27mm. Additional options include shrouds, latches, locks, rugged contacts, and polarized configurations.

For more information on Micro Discrete Wire solutions, please download Samtec’s Micro Discrete Wire Applications Design Guide.
Edge Rate® Connector Strips
An unexpected number of designers and engineers have a high level of interest in Samtec’s Edge Rate® Connector Strips. These are designed for high-speed, high-cycle applications that require rugged, micro pitch interconnects. Edge Rate® Contacts offer a variety of features including 1.5 mm wipe, latches, solder locks, and optional shielding.

For more information on Samtec’s Edge Rate® contact solutions, please download Samtec’s Edge Rate® eBrochure.
Please stop by and visit Samtec at electronica 2016 at Hall B3, 417.