New Edge Card Connectors for Higher Speeds and Proper Alignment

Samtec’s new 0.80 mm pitch differential pair and 1.00 mm pitch edge card connectors create solutions for higher speed applications and misalignment concerns.

0.80 mm Pitch Differential Pair Edge Card Socket

The 0.80 mm pitch socket (HSEC8-DP Series) is a differential pair version of Samtec’s popular Edge Rate® 0.80 mm pitch sockets. Rated for speeds of 28 Gbps NRZ/56 Gbps PAM4, the socket features Edge Rate® contacts designed to increase cycle life and decrease crosstalk.

The double row socket, with 8 to 56 total pairs and optional rugged weld tabs, mates with standard 1.60 mm (.062″) thick cards.

1.00 mm Pitch Edge Rate® Edge Card Socket

Optimized for performance of 28 Gbps, the 1.00 mm pitch edge card socket (HSEC1 Series) also features signal integrity optimized Edge Rate® contacts with alignment pin and rugged weld tab options.

The socket is available with up to 140 total positions and mates with standard 1.60 mm (.062″) thick cards. For specific applications, this edge card socket can help mitigate misalignment in the X and Y axes to ensure optimal contact/pad connection.

Edge Rate® Contact System

The smooth, broad, milled mating surface of the Edge Rate® contacts minimizes the effects of broadside coupling, which decrease crosstalk for superior signal integrity performance. Increased impedance control is achieved by a straight, more consistent material cross-section.

Robust when mating and unmating, this contact system also features a long contact wipe up to 1.5 mm, which improves the mating angle tolerance. In addition, Edge Rate® contacts are suitable for a variety of high-speed protocols and standards.

Family of Edge Card Sockets

Samtec’s full line of high-speed edge card connectors is available in a variety of pitches and orientations. The popular 0.80 mm pitch Edge Rate® sockets (HSEC8 Series) are available in vertical, pass-through, right-angle or edge mount orientations, and elevated stack heights to 30 mm.

A micro 0.50 mm pitch socket (MEC5 Series) features a justification beam that enables the use of standard PCB tolerance and is PCIe® Gen 4 compliant.

Standard high-speed edge card sockets include: 0.635 mm (MEC6 Series), 0.80 mm (MEC8 Series), 1.00 mm (MEC1 Series), 1.27 mm (MECF Series) and 2.00 mm (MEC2 Series). The 1.00 mm pitch PCI Express® socket (PCIE Series) supports one, four, eight and sixteen links with a low-profile version (PCIE-LP Series) compatible to Gen 4 speeds.

The 1.00 mm pitch micro plane socket (SAL1 Series) is SATALink™ compatible and mounts in pairs to accommodate various mating card thicknesses.

Samtec High Speed Micro Edge Card Connectors

Service and Support

Samtec’s Signal Integrity Group provides application support via its in-house Signal Integrity engineers for these edge card connectors and many other products. These highly qualified engineers help with full-channel analysis, high-data-rate simulations, application-specific design and development assistance, and advanced design support.

For more information, please visit Samtec’s Edge Card Connector Systems webpage.

PCI-SIG®, PCI Express® and the PCIe® design marks are registered trademarks and/or service marks of PCI-SIG.

You May Also Enjoy: