Bringing the Lanes and Reducing Your Pains at Embedded World

Embedded World 2019 is the conference for security in electronic systems, distributed intelligence, the Internet of Things / e-mobility, and energy efficiency. In other words, you are going to experience a wide range of embedded systems.
It shouldn’t come as a surprise, since we are writing about it, that Samtec will be an exhibitor at the conference. This year, Samtec is showcasing the 28 G Product Demonstrator and the full line of products that enable our customers to achieve their goals in the embedded world.
Embedded World runs from February 26 – 28, 2019 at the Exhibition Centre Nuremberg (Nuremberg, Germany), and Samtec will be in Hall 4A at booth 42-240.
How is Samtec Bringing the Lanes?

Samtec will have the 28 Gbps Product Demonstrator on display at Embedded World. It is a small version of a real system that uses active retiming devices at 28 Gbps, for short reach and medium reach channels, and it incorporates most of Samtec’s 28 Gbps+ products.
The demonstrator concurrently generates 80 PRBS31 signals at 28 Gbps. Each signal passes through one or more Samtec connectors, and we measure bit errors, signal amplitude, and eye patterns, all in real-time. The 28 Gbps Product Demonstrator is a fully packaged system that uses modern, real-world signal integrity design practices, automated design processes, and shows multiple IEEE 100 G channels passing through Samtec mezzanine and Flyover™ products.
How is Samtec Reducing Your Pain?
If you haven’t had an opportunity to check out Samtec’s full line of products, then this is the place to do it. As more and more items become connected, the need for ways of doing so becomes more difficult. No matter your industry or application, Samtec has a product to fit your needs.
High-Speed Board-To-Board Connectors

High Speed Board-to-Board connectors include mezzanine systems with integral ground planes, high-density arrays, ExaMAX® backplane interconnects, rugged Edge Rate® systems and high-speed performance to 28+ Gbps.
High-Speed Cable Assemblies

Samtec EXAMAX® High-Speed Backplane System
High-Speed Cable assemblies utilize Samtec’s micro coax and twinax cable, for differential and single-ended applications. Assemblies include future-proof, high-density array, integral ground plane, hermaphroditic, rugged Edge Rate® and high-speed PCI Express® systems.
Optics

Samtec’s Optics include the FireFly™ Micro Flyover System™. A future proof, inside-the-box interconnect solution, with performance to 28 Gbps and proven 850 nm VCSEL array technology. Optical cable systems also include PCIe®. The Samtec Optical Group designs and supports micro optical engines, active optical assemblies, and high density ganged passive optical panel solutions.
Micro Rugged

Micro Rugged contact systems utilize flexible power interconnects and rugged signal integrity to create the foundation of Samtec’s micro rugged solutions for high cycle, high speed, high power, and harsh environment applications. Samtec’s rugged products are offered in conjunction with full engineering support, online tools and a service attitude that is unmatched in the connector industry.
Flexible Stacking

Samtec has the industry’s largest variety of flexible board stacking connectors for the most design flexibility. Header and socket systems are available in a variety of pitch, density, stack height, orientation, and other standard or modified options.
RF Connectors, Cables and Components

Samtec RF products include High-Performance Precision RF connectors, components and RF cable assemblies, Micro High Frequency U.FL and W.FL, High-Performance Test Systems, and 50 Ohm and 75 Ohm cable assemblies, connectors and components.
If all of that isn’t reason enough to stop by and see Samtec at Embedded World, then do it for the free swag!