As data rate requirements approach and surpass 112 Gbps PAM4, developers are challenged with balancing increasing throughput, scalability and density demands with concerns such as power consumption, signal integrity, cost and time-to-market. Samtec helps address these challenges with industry-leading expertise in high-performance interconnect design, and innovative strategies and technologies for the demands of next generation data transmission.
The following are links to live product demonstrations, products, and technologies, that are on display in the Samtec booth at the OCP Global Summit.

FQSFP-DD: Direct attach Flyover® QSFP cable assemblies route critical high-speed signals through ultra low skew twinax for improved and extended signal integrity.

NovaRay®: These board-to-board and cable-to-board systems combine extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.
NovaRay® I/O: NovaRay I/O high-speed, high-density cable systems provide 3584 Gbps aggregate data rate.
Si-Fly™: Low profile Si-Fly™ uses direct connect technology to elude the BGA and route signals directly from the silicon package through a long-reach cable.

AcceleRate® HP Cable System: This high-density 0.635 mm pitch cable system features 112 Gbps PAM4 extreme performance and a flexible open-pin-field design.
AcceleRate® Slim-Body Cable System: AcceleRate® is the industry’s slimmest cable system with direct attach technology and ultra-low skew twinax cable for 56 Gbps PAM4 speeds.
AcceleRate® HD: AcceleRate® HD is an ultra-dense, multi-row mezzanine connector system rated for 56 Gbps PAM4 on a 0.635 mm pitch.
ExaMAX®: ExaMAX® high-density backplane systems offer design flexibility to fit a variety of applications, including Flyover® cable supporting 112 Gbps PAM4 and board-to-board supporting 56 Gbps PAM4.
Live Demonstrations

Visit our booth to see a live demonstration showing how Samtec Flyover® Twinax Cable assemblies allow designers to extend signal reach and density, enabling 112 Gbps PAM4 performance. This demo shows Mid-Board and Front Panel Samtec Flyover Cable solutions.
If You’re In The Neighborhood …
Samtec Silicon Valley is located in San Jose, near the home of the OCP Global Summit. When our business lives return to normal, or return to our new normal, you are welcome to swing by our office for a tour of our variety of 112 Gbps PAM4 live product demonstrations. These demos incorporate a variety of products and design configurations. You can reach us at HSC@samtec.com.