NovaRay I/O

The NovaRay I/O high-speed, high-density cable systems provide 3584 Gbps aggregate data rate. It is designed for cable-to-cable bulkhead panel connections. Design elements include:

  • 112 Gbps PAM4 performance
  • Extreme density
  • Internal cable: 34 AWG Ultra-Low Skew Twinax
  • External cable: 28, 30, or 34 AWG Ultra-Low Skew Twinax
  • 8, 16, 32 pair
    • 8 pair: 896 Gbps aggregate data rate
    • 16 pair: 1792 Gbps aggregate data rate
    • 32 pair: 3584 Gbps aggregate data rate
    • X4 (8 pair + PCIe sidebands): 512 Gbps aggregate data rate
    • X8 (16 pair + PCIe sidebands): 1024 Gbps aggregate data rate
    • PCIe GEN 6 compatible
  • Full EMI external shielding
  • Prototypes available now

Contact us for more information.