Samtec AcceleRate® systems are high-speed, high-density board-to-board and cable assembly connector sets.

AcceleRate Slim Direct Attach Cable Assemblies: AcceleRate is the industry’s slimmest cable system (7.6 mm width), with Eye Speed® ultra-low skew twinax cable with direct attach to the contacts. This eliminates the need and variability of a transition card for improved signal integrity. A rugged metal latching system improves reliability; the ARF6 socket is shielded.

Samtec HD Ultra-Dense Multi-Row Array Connectors: AcceleRate HD high-density, slim body array connectors offer incredible density to maximize PCB real estate. The four-row arrays are a slim 5 mm wide, on 0.635 mm pitch (0.25”), and are rated for 56 Gbps PAM4.

AcceleRate HP High-Performance Arrays Connectors and Cable Assemblies: AcceleRate HP high-performance arrays and cable systems, on 0.635 mm pitch, feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design.