![IMS 2024 Samtec](https://blog.samtec.com/wp-content/uploads/2024/04/IMS_2024_LandingPgHeader-1024x202.jpg)
We’re looking forward to IMS 2024, featuring the latest advancements in RF and microwave technology, with over 500 global exhibitors showcasing their groundbreaking products and services. Visit us in booth #1531.
Samtec Is Exhibiting Our Newest RF, Microwave Products:
![](https://blog.samtec.com/wp-content/uploads/2024/05/Samtec-nitrowave-construction-300x296.png)
- Phase and Amplitude Stable Cable Assemblies: Nitrowave™, Samtec’s next generation of RF coaxial cable, offers improved stability with flexure over time. The coaxial structure – with an outer jacket colored in distinctive Samtec orange – is designed to meet increased demands placed on the aerospace, defense, datacom, computer/semiconductor, and instrumentation markets.
- Flexible Waveguide: Samtec’s new, high-frequency micro waveguide technology supports the demands of next-generation millimeter wave systems. It uses a cable design allowing flexibility and reduced size, yet also maintains loss performance similar to that of a traditional waveguide.
- BE90A: Bulls Eye® high-performance test assembly features a high-density space-saving design that enables smaller evaluation boards and shorter trace lengths in test and measurement applications. The new BE90A is rated to 90 GHz and above.
- New Narrow Body Edge Launch Connectors from DC to 67 GHz: Samtec has released a new line of RF edge launch connectors with a narrow body design that is 33% smaller than traditional edge launch connectors. Interface types include 1.85 mm, 2.40 mm, and 2.92 mm.
- New DC to 90GHz Connectors with Alignment Features: Samtec has fully released its line of vertical solderless, compression mount connectors that incorporate precision alignment features. Connectors include both threaded and push-on
- 135 Series: 1.35 mm (90 GHz)
- 185 Series: 1.85 mm (65 GHz)
- 240 Series: 2.40 mm (50 GHz)
- 292 Series: 2.92 mm (40 GHz)
- GPPC Series, -CMM option: SMPM (65 GHz)
- Magnum RF: Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
- VNX+™: See Samtec product and support solutions for VITA™ 90 VNX+.
Live Product Demonstrations and Displays:
![](https://blog.samtec.com/wp-content/uploads/2023/09/BE90A-Box-Image-300x240.jpg)
- Real-time, dynamic flex testing of Samtec Nitrowave orange cable
- mmWave solutions demonstration incorporating Samtec flexible waveguides, Analog Over Array™, Glass Core Technology (GCT), and vertical and edge launch interconnect systems
- 110 GHz test point and edge launch connector solutions
- Fujikura tabletop phased radar array platform incorporating Samtec mmWave products and Nitrowave orange cable.
Women In Microwaves Reception
Samtec is proud to sponsor the annual Women In Microwaves Reception. This event welcomes all members of IMS to promote collaboration, with a spotlight on the work of female RF engineers and researchers. The reception is Tuesday, June 18, from 7:30 – 9:30 pm, at the International Spy Museum in Washington DC. Click here to learn more.
![](https://blog.samtec.com/wp-content/uploads/2024/05/Analog-Over-Array-300x191.png)
MicroApps Seminar: Analog Over Arrays
Join Samtec’s Kiana Montes’ presentation of “Use An Array When A Standard PCB Connector Won’t Do,” on Thursday, June 20, from 11:15 – 11:30 am, at the MicroApps Theater in booth 2159.
IMS Exhibition Hours
- Tuesday, 18 June 2024: 09:30-17:00
- Wednesday, 19 June 2024: 09:30-18:00
- Thursday, 20 June 2024: 09:30-15:00
If you have any questions about any of the products, demonstrations, or presentations mentioned above, please contact us.