SkyRay™, Samtec’s new elevated, high density array interconnect system, offers design flexibility and high bandwidth performance without sacrificing signal integrity. The high speed system supports 28+ Gbps applications, as well as PCIe® and XAUI specifications. SkyRay is designed for high speed elevated board stacking, with stack heights ranging from 18 mm to 40 mm. The standard stack height is 35 mm. SkyRay is ideal for applications that generate higher levels of heat … [Read more...]