The demand for increased charging power continues to grow as more electric vehicles hit the roadways. Reliable and accessible charging infrastructure is needed to support long-range mileage with fast and efficient, on-demand charging solutions.
Samtec offers rugged and high-power solutions for reliable connectivity to support power conversion, thermal management, and the current or future needs of the electric vehicle.
Specific applications include:
- On-board chargers
- Electric Vehicle Service Equipment (EVSE)
- AC Level 1 and 2 Charging
- DC fast charging
- V2G smart energy management solutions

On-board chargers convert AC to DC power for electric vehicles, but they also ensure a safe and efficient charge. By monitoring charging conditions and type, the onboard charger provides flexibility while ensuring reliable functionality. Samtec’s Micro Mate™ 1.00 mm pitch discrete wire systems provide a reliable connection with design flexibility to assist with power management inside the vehicle.


A wide variety of Samtec interconnect solutions are available to support charging infrastructure-related needs:
Tiger Eye™ Rugged Systems: Available in three pitches (0.80 mm, 1.27 mm and 2.00 mm), these micro rugged interconnects feature Samtec’s Tiger Eye contact system for high reliability and high cycle applications. The multi-finger, BeCu contacts provide redundant points of contact along with the best combination of mechanical and electrical properties.

Micro Power Systems: The new mPOWER® line is 2.00 mm pitch, 18 Amp power blade interconnects designed for power only or staging a combination power and signal/ground solution. Other high-power connectors and rugged connectors up to 60 A, are available in small form factors and elevated designs with power blades or individually shrouded power pins.

High-Speed Board-to-Board: This includes mezzanine systems with integral ground planes, high-density arrays, backplane interconnects, rugged signal integrity optimized Edge Rate® systems, and high-speed performance to 56 Gbps NRZ/112 Gbps PAM4. Products are available in a variety of pitches, stack heights, and configurations for maximum routing, grounding, and design flexibility.

Two-Piece, Flexible Stacking Systems: Samtec has more ways to connect two or more boards than any other interconnect provider. The variety and design flexibility of our standard pitch (2.54, 2.00, 1.27 mm), two-piece board-to-board interconnects is unmatched. The Flex Stacking Solutionator® identifies, in under one minute, the mating connector sets that meet your design requirements.
Samtec is IATF 16949, ISO 14001 and ISO 9001 certified, and is fully integrated with in-house tooling, plating, and automated manufacturing capabilities that provide for advanced development, low-cost, quick turn, and high-volume production. In addition, Samtec is compliant with International Traffic and Arms Regulations (ITAR) and with EU WEEE and RoHS directives.
Click here for more information on Samtec EV Charging Connectors and Capabilities, and here for information on Samtec automotive connectors and solutions. And here’s information on Quality and Certifications.