Data. Data. Data. It seems like we can’t get enough. 28 Gbps, 56 Gbps, and 112 Gbps serial channel data rates are standard or roadmap options for semiconductor, connector and optical module manufacturers. It’s almost like you need a Bugatti Veyron or Lamborghini Murcielago to get to the drug store in under 3.0 seconds for some cold medicine. Unless you are some rich Italian playboy, you probably have a sedan, a SUV, or a regular pick-up truck to run your errands. Likewise, typical … [Read more...]
The Sky’s The Limit — New Elevated, High Speed Mezzanine Interconnect System
SkyRay™, Samtec’s new elevated, high density array interconnect system, offers design flexibility and high bandwidth performance without sacrificing signal integrity. The high speed system supports 28+ Gbps applications, as well as PCIe® and XAUI specifications. SkyRay is designed for high speed elevated board stacking, with stack heights ranging from 18 mm to 40 mm. The standard stack height is 35 mm. SkyRay is ideal for applications that generate higher levels of heat … [Read more...]