Samtec recently released a new panel mount discrete wire cable assembly as part of its Mini Mate® product family. This new panel mount discrete wire assembly is ideal for in-line connections required to pass through a panel. The assembly accommodates a panel thickness of .0329" (0,84 mm) to .0897” (2,28 mm). This .100" (2,54 mm) pitch Mini Mate® panel mount assembly (MRTD/MRTDT Series) is a double row terminal cable with up to 30 total positions and a choice of 20 to 30 AWG discrete wire in … [Read more...]
Sealed, High Density IP67 Mini Push-Pull System
Samtec's new AccliMate™ Sealed Mini Push-Pull system is IP67 protected against dust and water, making it ideal for harsh environments and high density applications. The system is constructed of lightweight plastic and designed with a small round form factor for increased density on the panel. These are available as the MCP-8 and MCR-8 Series This sealed cable system is intermateable with the Hirose HR30 Series, allowing for ease of integration into existing systems. The cable-to-cable … [Read more...]
High Density SEARAY™ .8 Saves 50% Board Space
Samtec's ultra high density open pin field arrays, created on an 0,80 mm pitch can save you up to 50% board space compared to standard 1,27 mm pitch grid arrays. High density socket arrays, our SEAF8 Series, and terminal arrays, our SEAM8 Series, come standard with patented rugged Edge Rate™ contacts, which are less prone to damage when “zippered” to unmate. SEARAY™ .8 is currently available up to 300 I/Os Two new options include an 8 row and a 10 row design which allow up to 500 I/Os. … [Read more...]
Micro Array Interposers For High Density, Low Profile Board-to-Board and IC-to-Board Applications
Samtec Z-Ray™ is an array of embedded contacts used as interposers for board stacking, IC-to-board, and cable-to-board applications. These micro array interposers are ultra-high density, low profile, highly customizable solutions for complex IC-to-board applications. Z-Ray™ incorporates spring temper BeCu (Beryllium Copper) micro-formed contacts that are assembled into rugged low profile FR4 substrates under high pressure and temperature. Z-Ray™ is tested to 2,500 cycles and is available … [Read more...]
Micro Flyover Cable System Allows Future-Proof Designs
Samtec's FireFly™ Micro Flyover System is an inside-the-box interconnect system that gives designers the option to future-proof their systems. This future proofing allows an easy upgrade from copper to optical with the same connector and footprint. With the highest 14 Gbps bandwidth density available, the FireFly™ system enables chip-to-chip, board-to-board and system-to-system connectivity at data rates up to 28Gb/s (in development). By taking the data connections “off-board” with flyover … [Read more...]
- « Previous Page
- 1
- …
- 48
- 49
- 50