Samtec recently released a 2,00 mm pitch discrete wire IDC system designed for a high reliability connection and ease of discrete wire termination in field applications. Available as IDC components only, this system eliminates the expense and need for special tooling, as well as any additional cost to purchase and inventory separate parts including bodies, contacts, etc. Check out the video demonstration of the wire termination with standard flat jaw pliers. The discrete wire IDC … [Read more...]
Micro Flyover Cable System Allows Future-Proof Designs
Samtec's FireFly™ Micro Flyover System is an inside-the-box interconnect system that gives designers the option to future-proof their systems. This future proofing allows an easy upgrade from copper to optical with the same connector and footprint. With the highest 14 Gbps bandwidth density available, the FireFly™ system enables chip-to-chip, board-to-board and system-to-system connectivity at data rates up to 28Gb/s (in development). By taking the data connections “off-board” with flyover … [Read more...]
- « Previous Page
- 1
- …
- 34
- 35
- 36