Samtec's growing portfolio of high-performance Silicon-to-Silicon™ Applications Solutions answer the design challenges of routing 56 Gbps signals through a system. However, finding the ideal solution in a single-click probably is an … [Read more]
Interconnects For VITA 57.4 FMC+ Standard
VITA 57.4 FMC+ Standard As an ANSI/VITA member, Samtec supports the release of the new ANSI/VITA 57.4-2018 FPGA Mezzanine Card Plus Standard. VITA 57.4, also referred to as FMC+, expands upon the I/O capabilities defined in ANSI/VITA 57.1 FMC by … [Read more]
Beef Up Your Quality with ISO 9001
Companies proudly display it, and customers often require it. It can be a large undertaking to receive, but can help to streamline processes, maintain records, align goals, and avoid costly mistakes. We of course are talking about ISO 9001 … [Read more]
July 2018 Web Updates for Samtec.com
In July we rolled out several new content updates to the website, as well as a brand new streamlined checkout experience. We also made some updates to the recently released FSE locator tool to make it far easier to find your local Samtec FSE. Here … [Read more]
Up in Smoke with UL (Underwriters Laboratories)
Chances are likely you have seen it, and even see it more than once per day. You can find their logo on just about every power cord of a consumer product alongside other standards, but what is UL testing and why do we need it? What is Underwriters … [Read more]
Cobalt Digital Improves High Density Signal Processing
Cobalt Digital is a US company that designs and manufactures electronic equipment for the HD & 4K television production and broadcast markets. I recently spoke with Jesse Foster, Cobalt Digital's VP of Marketing and Strategy, about the … [Read more]
Samtec and Molex Share High Speed Product IP
Our friends at Signal Integrity Journal recently reported Samtec's and Molex's collaboration on high speed, next-generation data centers. The complete article is worth the read, but here's the Cliff's Notes version: SIJ referred to the … [Read more]
krtkl snickerdoodle Leverages Samtec Tiger Eye™ Interconnect for Improved Reliability
Consumer access to embedded computing platforms is a recent phenomenon. For decades, enterprises, academia and research institutions had the resources to leverage these easy-to-use platforms In recent years, open-source electronics platforms … [Read more]
New VITA 42 XMC 12 mm Connector Sets
As an ANSI/VITA member, Samtec is proud to release new connector sets compliant with the revised ANSI/VITA 42.0-2016 XMC Standard. VITA 42 XMC defines an open standard for supporting high-speed, switched interconnect protocols on an existing, widely … [Read more]
Samtec and Maker Mobile Visit Maker Faire Detroit
The Maker Faire train keeps right on rolling into the Motor City this weekend. For those that have never been to a Maker Faire, it can be best described as "part science fair, part county fair, and part something entirely new." Maker Faire … [Read more]
- « Previous Page
- 1
- …
- 83
- 84
- 85
- 86
- 87
- …
- 121
- Next Page »