Samtec recently expanded its line of Tiger Eye™ products with a 0,80 mm pitch discrete wire system ideal for rugged applications where a highly reliable connection must be maintained. The micro pitch system increases contact density for greater space … [Read more]
New Panel Mount Discrete Wire Cable Assembly
Samtec recently released a new panel mount discrete wire cable assembly as part of its Mini Mate® product family. This new panel mount discrete wire assembly is ideal for in-line connections required to pass through a panel. The assembly accommodates … [Read more]
Samtec, FCI Sign Second Source Pact For ExaMAX
Samtec and FCI announced the signing of a second-source agreement for Samtec to manufacture, market and sell FCI’s ExaMAX® high speed backplane system. We will keep you posted as more details become available. View The Full Press Release … [Read more]
Julian Ferry Interview On High Speed Interconnect Design Developments
Julian Ferry, Samtec’s High Speed R&D Manager, recently spoke to Connector Supplier about the latest developments in high speed interconnects, the applications driving them, and how Samtec is meeting the challenges. Here is a full copy of the … [Read more]
Sealed, High Density IP67 Mini Push-Pull System
Samtec's new AccliMate™ Sealed Mini Push-Pull system is IP67 protected against dust and water, making it ideal for harsh environments and high density applications. The system is constructed of lightweight plastic and designed with a small round form … [Read more]
High Density SEARAY™ .8 Saves 50% Board Space
Samtec's ultra high density open pin field arrays, created on an 0,80 mm pitch can save you up to 50% board space compared to standard 1,27 mm pitch grid arrays. High density socket arrays, our SEAF8 Series, and terminal arrays, our SEAM8 Series, … [Read more]
Samtec Releases 2,00 mm Pitch Discrete Wire IDC With Latching Option
Samtec recently released a 2,00 mm pitch discrete wire IDC system designed for a high reliability connection and ease of discrete wire termination in field applications. Available as IDC components only, this system eliminates the expense and need … [Read more]
Micro Flyover Cable System Allows Future-Proof Designs
Samtec's FireFly™ Micro Flyover System is an inside-the-box interconnect system that gives designers the option to future-proof their systems. This future proofing allows an easy upgrade from copper to optical with the same connector and … [Read more]